Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PDG2 Side right, off only, PD2 Global, Power Defense, Frame J-K, Power Defense, For right side mount, Frame 2
| Product Name |
Eaton Power Defense padlock hasp
|
| Catalog Number |
PDG2XPLKROFF
|
| UPC |
786689242169
|
| Product Length/Depth |
8.3 in
|
| Product Height |
0.01 in
|
| Product Width |
6 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Contact Manufacturer
|
| Frame |
2
|
| Circuit breaker type |
PD2 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Mounting Method |
Right
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |