Knowledge Search
Download document () of 20

PDG2XROP130AC

Eaton Power Defense motor operator, 110-130 Vac, PXR, PD2 Global

General specifications

Product Name
Eaton Power Defense motor operator
Catalog Number
PDG2XROP130AC
EAN
9010238958906
Product Length/Depth
4 in
Product Height
4 in
Product Width
4 in
Product Weight
3.62 lb
Certifications
UL/CSA

General information

Circuit breaker type
PD2 Global
Frame size
2
Quantity
1
Trip Type
T253

Technical data - Electrical

Voltage rating
110-130 Vac

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866