Photo is representative
Download
Eaton Power Defense terminal, 400 A, (2) AWG 3/0-250, PD3 Global, Power Defense, Frame J-K, Power Defense, Tunnel terminal, Aluminum, Class A, Frame 3
Product Name |
Eaton Power Defense terminal
|
Catalog Number |
PDG3X3TA400
|
UPC |
786689318284
|
Product Length/Depth |
101.6 mm
|
Product Height |
114.3 mm
|
Product Width |
101.6 mm
|
Product Weight |
498.952 g
|
Compliances |
RoHS Compliant
|
Certifications |
CCC Marked
IEC 60947-2 UL 489 CSA |
Amperage Rating |
400 A
|
Frame |
3
|
Circuit breaker type |
PD3 Global
|
Class |
Class A
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Wire material |
Aluminum
|
Terminals |
Tunnel terminal
|
Wire size |
(2) AWG 3/0-250
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |