Eaton Power Defense, PD3 Clear Trip Unit Cover for PXR20 (Bulk pack 5)
Product Name |
Eaton Power Defense molded case circuit breaker
|
Catalog Number |
PDG3XPXRCC20-BP5
|
UPC |
786689861001
|
Product Length/Depth |
113.96 mm
|
Product Height |
36.37 mm
|
Product Width |
1.93 mm
|
Product Weight |
13.6 g
|
Frame size |
3
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |