Knowledge Search
Download document () of 20

PDG3XROP24DC

Eaton Power Defense motor operator, 24-30 Vdc, PD3 Global

General specifications

Product Name
Eaton Power Defense motor operator
Catalog Number
PDG3XROP24DC
EAN
9010238959101
Product Length/Depth
6 in
Product Height
6 in
Product Width
5.5 in
Product Weight
7.26 lb
Certifications
UL/CSA

General information

Circuit breaker type
PD3 Global
Frame size
3
Quantity
1

Technical data - Electrical

Voltage rating
24-30 Vdc

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866