Eaton Power Defense molded case circuit breaker accessory auxiliary switch, Auxiliary switch, PDG5 Aux switches, PD5 Global, Power Defense, Auxiliary switch: 2 form C, Frame J-K, Power Defense, Frame 5
| Product Name |
Eaton Power Defense auxiliary switch
|
| Catalog Number |
PDG5X2AC
|
| UPC |
786689241872
|
| Product Length/Depth |
127 mm
|
| Product Height |
76 mm
|
| Product Width |
76 mm
|
| Product Weight |
181.437 g
|
| Compliances |
Contact Manufacturer
|
| Frame |
5
|
| Circuit breaker type |
PD5 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Auxiliary switch |
Auxiliary switch: 2 form C
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |