Download document () of 20
We make what matters work*

PHB-5R0H155-R

Eaton PHB supercapacitor, 5.0 V, 1.5 F, 0.33 Ω, Horizontal Pack

General specifications

Product Name
Eaton PHB cylindrical cell supercapacitor pack
Catalog Number
PHB-5R0H155-R
UPC
051712353663
Product Length/Depth
22 mm
Product Height
9 mm
Product Width
17.3 mm
Product Weight
3.3 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Horizontal
Size
21.5 x 16.8 x 8.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.33 Ω
Operating temperature range
-25 °C to +70 °C
Series
PHB
Max voltage
5 V
Capacitance
1.5 F
Leakage
0 µA
Energy
18.8 J
Power
19 W
Peak current (1 sec)
2.5 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification