Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 4", Recessed
| Product Name |
Eaton Crouse-Hinds series PLG plug
|
| Catalog Number |
PLG10M
|
| UPC |
784564170101
|
| Product Length/Depth |
5.3 in
|
| Product Height |
4.6 in
|
| Product Width |
6.6 in
|
| Product Weight |
3.8 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Recessed
|
| Material |
Cast iron
|
| Conduit type |
Rigid/IMC
|
| Trade size |
4"
|