Download document () of 20
We make what matters work*

PLG25

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Steel, 3/4", Square head

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG25
UPC
782274566306
Product Length/Depth
0.75 in
Product Height
0.75 in
Product Width
0.63 in
Product Weight
0.19 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Type
Square head
Material
Steel
Conduit type
Rigid/IMC
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.