Download document () of 20
We make what matters work*

PLG25M

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 3/4", Square head

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG25M
UPC
784564170255
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.16 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Square head
Material
Cast iron
Conduit type
Rigid/IMC
Trade size
3/4"

Export product specification