Download document () of 20
We make what matters work*

PLG2M

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 3/4", Recessed

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG2M
UPC
784564170026
Product Length/Depth
0.7 in
Product Height
0.7 in
Product Width
5 in
Product Weight
0.11 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Recessed
Material
Cast iron
Conduit type
Rigid/IMC
Trade size
3/4"

Export product specification