Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 1-1/4", Recessed
| Product Name |
Eaton Crouse-Hinds series PLG plug
|
| Catalog Number |
PLG4M
|
| UPC |
784564170040
|
| Product Length/Depth |
1.7 in
|
| Product Height |
1.7 in
|
| Product Width |
0.7 in
|
| Product Weight |
0.34 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Recessed
|
| Material |
Cast iron
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1-1/4"
|