Download document () of 20
We make what matters work*

PLG55M

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 1-1/2", Square head

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG55M
UPC
784564170552
Product Weight
0.56 lb
Certifications
UL Listed
cUL Listed

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Square head
Material
Cast iron
Conduit type
Rigid/IMC
Trade size
1-1/2"

Export product specification