Download document () of 20
We make what matters work*

PLG6M

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 2", Recessed

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG6M
UPC
784564170064
Product Length/Depth
2.25 in
Product Height
2.25 in
Product Width
1 in
Product Weight
0.82 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Recessed
Material
Cast iron
Conduit type
Rigid/IMC
Trade size
2"

Export product specification