Download document () of 20
We make what matters work*

PLG6SS

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Stainless steel, 2", Recessed hex head

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG6SS
UPC
662277087940
Product Length/Depth
2.38 in
Product Height
0.84 in
Product Width
1.91 in
Product Weight
0.84 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
Recessed hex head
Material
Stainless steel
Conduit type
Rigid/IMC
Trade size
2"

Export product specification