Download document () of 20
We make what matters work*

PLG8

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Gray iron alloy, 3", Recessed

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG8
UPC
782274566009
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
1.13 in
Product Weight
2.2 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Type
Recessed
Material
Gray iron alloy
Conduit type
Rigid/IMC
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.