Download document () of 20
We make what matters work*

PLG85

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Gray iron alloy, 3", Square head

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG85
UPC
782274566900
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
2.26 in
Product Weight
1.75 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Type
Square head
Material
Gray iron alloy
Conduit type
Rigid/IMC
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.