Download document () of 20
We make what matters work*

PLG95M

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 3-1/2", Square head

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG95M
UPC
784564170958
Product Length/Depth
6.63 in
Product Height
4.5 in
Product Width
5.13 in
Product Weight
2.32 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Square head
Material
Cast iron
Conduit type
Rigid/IMC
Trade size
3-1/2"

Export product specification