Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Cast iron, 3-1/2", Recessed
| Product Name |
Eaton Crouse-Hinds series PLG plug
|
| Catalog Number |
PLG9M
|
| UPC |
784564170095
|
| Product Length/Depth |
6.63 in
|
| Product Height |
4.5 in
|
| Product Width |
5.13 in
|
| Product Weight |
3.4 lb
|
| Certifications |
UL Listed
cUL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Recessed
|
| Material |
Cast iron
|
| Conduit type |
Rigid/IMC
|
| Trade size |
3-1/2"
|