Eaton Power Defense molded case circuit breaker accessory terminal cover, Terminal cover, PD3 Global, Power Defense, Power Defense
| Product Name |
Eaton Power Defense terminal cover
|
| Catalog Number |
PRLSEBPD3
|
| UPC |
786689242107
|
| Product Length/Depth |
305 mm
|
| Product Height |
157 mm
|
| Product Width |
109 mm
|
| Product Weight |
1814 g
|
| Compliances |
Contact Manufacturer
|
| Circuit breaker type |
PD3 Global
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |