Knowledge Search
Download document () of 20

PV-100A-01XL

Eaton Bussmann series Fuse-link, high speed, 100 A, DC 1000 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100A-01XL
UPC
051712371858
EAN
5996516000373
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
100 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
870
Watt losses
32 W

Product specifications

Application
solar applications, Photovoltaic array combiners and disconnects
Fuse type
PV-01XL
Fuse indicator
Top fuse status indicator
Fuse size
01XL
Fitted with:
Blade without bolt holes

Compatible fuse holder

Suitable for
SD1XL-S-PV XL Fuse base

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866