Knowledge Search
Download document () of 20

PV-200A-2XL-15

Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1500 V, 2XL, 60 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-200A-2XL-15
UPC
051712372060
EAN
5996516000618
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1422 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
200 A
Voltage rating
1500 Vdc
Interrupt rating
30 kAIC
Class
Class gPV
Pre arc (I2T)
9300
Watt losses
56 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL
Fuse indicator
Top fuse status indicator
Fuse size
2XL
Fitted with:
Blade with top indicator

Compatible fuse holder

Suitable for
SD2XL-S-PV XL Fuse base

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866