
Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection, M10
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-200ANH1-BC
|
EAN |
5027590366991
|
Product Length/Depth |
135 mm
|
Product Height |
53 mm
|
Product Width |
40 mm
|
Product Weight |
0.001 g
|
Compliances |
CE
|
Certifications |
IEC 60269
UL Listed CSA Certified |
Amperage Rating |
200 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Watt losses |
25 W
|
Fuse type |
PV-ANH1
|
Fuse indicator |
Combination fuse status indicator
|
Fuse size |
NH1
|
Fitted with: |
Blade with bolt holes
|
Support from Eaton
Commercial support
Phone: 0800-00-32866