
Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1000 V, NH2, gPV, UL PV, UL, IEC, dual indicator, bolted tags
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-200ANH2-B
|
EAN |
5027590505765
|
Product Length/Depth |
137 mm
|
Product Height |
68 mm
|
Product Width |
134 mm
|
Product Weight |
434 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
UL Listed CSA Certified |
Amperage Rating |
200 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
9500
|
Watt losses |
25 W
|
Application |
Photovoltaic systems, inverters ,Photovoltaic array combiners and disconnects
|
Fuse type |
PV-ANH2-B
|
Fuse indicator |
Combination fuse status indicator
|
Fuse size |
NH2
|
Fitted with: |
Blade with bolt holes
|
Suitable for |
SD2-D-PV NH Fuse base
|
Support from Eaton
Commercial support
Phone: 0800-00-32866