Knowledge Search
Download document () of 20

PV-20A14L-T

Eaton Bussmann series Fuse-link, high speed, 20 A, DC 1500 V, 14 x 65 mm, gPV, IEC, UL, with tags

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-20A14L-T
UPC
051712377287
EAN
5027590505833
Product Length/Depth
72 mm
Product Height
31 mm
Product Width
92 mm
Product Weight
31.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
20 A
Voltage rating
1500 Vdc
Interrupt rating
10 kAIC
Class
Class gPV
Pre arc (I2T)
34
Watt losses
6.9 W

Product specifications

Application
Photovoltaic strings
Fuse type
PV-A14L-T
Fuse indicator
Non Indicating
Fuse size
14 x 65 mm
Fitted with:
Bolt fixing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866