Knowledge Search
Download document () of 20

PV-250A-2XL-15

Eaton Bussmann series Fuse-link, high speed, 250 A, DC 1500 V, 2XL, 60 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-250A-2XL-15
UPC
051712372084
EAN
5996516000601
Product Length/Depth
205 mm
Product Height
64.5 mm
Product Width
60 mm
Product Weight
1423 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
250 A
Voltage rating
1500 Vdc
Interrupt rating
30 kAIC
Class
Class gPV
Pre arc (I2T)
13700
Watt losses
72 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL
Fuse indicator
Top fuse status indicator
Fuse size
2XL
Fitted with:
Blade with top indicator

Compatible fuse holder

Suitable for
SD2XL-S-PV XL Fuse base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866