Eaton Bussmann series Fuse-link, high speed, 250 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, IEC, UL, with indicator, bolted connections
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-250A-3L-B-15
|
UPC |
051712374545
|
EAN |
5996516001448
|
Product Length/Depth |
217 mm
|
Product Height |
82 mm
|
Product Width |
94 mm
|
Product Weight |
1200 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
UL Listed CSA Certified |
Amperage Rating |
250 A
|
Voltage rating |
1500 Vdc
|
Interrupt rating |
100 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
74000
|
Watt losses |
62 W
|
Application |
Photovoltaic array combiners and disconnects
|
Fuse type |
PV-3L-B-15
|
Fuse indicator |
Centre fuse status indicator
|
Fuse size |
3L
|
Fitted with: |
Side indicator
|
Support from Eaton
Commercial support
Phone: 0800-00-32866