Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 3A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Dual PCB tab
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-3A10-2P
|
| UPC |
051712373555
|
| EAN |
5027590506144
|
| Product Length/Depth |
44 mm
|
| Product Height |
38 mm
|
| Product Width |
52 mm
|
| Product Weight |
12.3 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
IEC Rated CSA Certified CCC |
| Amperage Rating |
3 A
|
| Voltage rating |
1000 Vdc
|
| Interrupt rating |
50 kAIC
|
| Class |
Class gPV
|
| Pre arc (I2T) |
4
|
| Watt losses |
1.3 W
|
| Application |
Photovoltaic strings
|
| Fuse indicator |
Other
|
| Fuse size |
10 x 38 mm
|
| Fitted with: |
PCB Fixing double pin
|
| Quantity |
10
|
| Suitable for |
CHPV Modular fuse holder
|
Support from Eaton
Commercial support
Phone: 0800-00-32866