Knowledge Search
Download document () of 20

PV-63A-01XL-B

Eaton Bussmann series Fuse-link, high speed, 63 A, DC 1000 V, 01XL, gPV, UL, IEC, bolted connection

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-63A-01XL-B
UPC
051712373982
EAN
5996516000793
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
63 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
350
Watt losses
24 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-01XL-B
Fuse indicator
Centre fuse status indicator
Fuse size
01XL
Fitted with:
Blade with bolt holes

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866