
Eaton Bussmann series Fuse-link, high speed, 63 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-63ANH1
|
UPC |
051712377133
|
EAN |
5027590506342
|
Product Length/Depth |
137 mm
|
Product Height |
68 mm
|
Product Width |
134 mm
|
Product Weight |
434 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
UL Listed CSA Certified |
Amperage Rating |
63 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
470
|
Watt losses |
12 W
|
Application |
Photovoltaic array combiners and disconnects
|
Fuse type |
PV-ANH1
|
Fuse indicator |
Combination fuse status indicator
|
Fuse size |
NH1
|
Fitted with: |
Blade without bolt holes
|
Suitable for |
SD1-D-PV NH Fuse base
|
Support from Eaton
Commercial support
Phone: 0800-00-32866