
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 6A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Dual PCB tab
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-6A10-2P
|
UPC |
051712373586
|
EAN |
5027590506366
|
Product Length/Depth |
44 mm
|
Product Height |
38 mm
|
Product Width |
52 mm
|
Product Weight |
12.3 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC Rated
UL Listed CSA Certified CCC |
Amperage Rating |
6 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
30
|
Watt losses |
1.8 W
|
Application |
Photovoltaic strings
|
Fuse indicator |
Other
|
Fuse size |
10 x 38 mm
|
Fitted with: |
PCB Fixing double pin
|
Quantity |
10
|
Suitable for |
CHPV Modular fuse holder
|
Support from Eaton
Commercial support
Phone: 0800-00-32866