Download document () of 20

PVMA5L2C/UNV1

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Cool white, 150W MH, 50/60 Hz, Heat and impact resistant glass lens, 5000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V optics, >0.90 PF, 3/4" trade size, 48W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA5L2C/UNV1
UPC
662276822047
Product Length/Depth
11.83 in
Product Height
9.24 in
Product Width
11.83 in
Product Weight
14.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Color temperature
Cool white
Equivalent luminaire
150W MH
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
5000
Wattage
48W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
75
Voltage rating
120-277 Vac, 127-300 Vdc

Export product specification