Download document () of 20

PVX3

Eaton B-Line series push button enclosures, 8" height, 4.75" length, 4" width, NEMA 12, Screw cover, PVX enclosure, Surface mounted, Medium single door, External mounting feet, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PVX3
UPC
782051701227
Product Length/Depth
4.75 in
Product Height
8 in
Product Width
4 in
Product Weight
4.7 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
14 gauge
Model
PVX enclosure
Mounting method
Surface
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.