Download document () of 20
We make what matters work*

QAC511T

Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, C-clamp design, 120 Vac, 500W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight
Catalog Number
QAC511T
UPC
662276498815
Product Length/Depth
11.13 in
Product Height
9.5 in
Product Width
8.38 in
Product Weight
9.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
500W
Mounting Method
Trunnion
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
Cast aluminum
Optical distribution
6x6
Type
C-clamp design
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.