Download document () of 20
We make what matters work*

QL1NPL

Eaton breaker, Handle locks,Non-Padlockable,QL,Single-pole

General specifications

Product Name
Eaton breaker
Catalog Number
QL1NPL
UPC
786679510100
Product Length/Depth
0.5 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.01 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Can lock in ON or OFF position, Order in multiples of 10

Product specifications

Circuit breaker type
QL
Number of poles
Single-pole
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.