Download document () of 20
We make what matters work*

QLK75

Eaton Crouse-Hinds series Quick-Lok QLK connector, 0.550-0.850" cable opening, AC/MC and FMC, Single, Steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok QLK connector
Catalog Number
QLK75
UPC
784564973092
Product Length/Depth
1.69 in
Product Height
1.31 in
Product Width
1.31 in
Product Weight
0.14 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
AC/MC and FMC
Connector type
Single
Trade size
3/4"
Cable opening (min/max)
0.550-0.850 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.