Download document () of 20
We make what matters work*
Discontinued

R3

Eaton Crouse-Hinds series Champ HID luminaires refractor, Glass, Type III, Used with VMV series luminaires, 50-175W

General specifications

Product Name
Eaton Crouse-Hinds series Champ HID luminaires refractor
Catalog Number
R3
UPC
662276061101
Product Length/Depth
15.5 in
Product Height
15 in
Product Width
14.5 in
Product Weight
12.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Refractor material
Glass
Refractor type
Type III
Used with
VMV series luminaires
Wattage
50-175W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.