Eaton Crouse-Hinds series RAC right angle type conduit clamp, Rigid/IMC, Iron, Hot dip galvanized finish, 1"
Product Name |
Eaton Crouse-Hinds series RAC right angle type conduit clamp
|
Catalog Number |
RAC100HD
|
UPC |
784564255020
|
Product Length/Depth |
3.06 in
|
Product Height |
1 in
|
Product Width |
2.56 in
|
Product Weight |
0.42 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
Right angle
|
Material |
Iron
|
Conduit type |
Rigid/IMC
|
Trade size |
1"
|
Finish |
Hot dip galvanized
|