Download document () of 20
We make what matters work*

RAC150SS

Eaton Crouse-Hinds series RAC right angle type conduit clamp, Rigid/IMC, 316 stainless steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series RAC right angle type conduit clamp
Catalog Number
RAC150SS
UPC
662277029704
Product Length/Depth
3.19 in
Product Height
3.5 in
Product Width
2 in
Product Weight
0.61 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
Right angle
Material
316 stainless steel
Conduit type
Rigid/IMC
Trade size
1-1/2"

Export product specification