Photo is representative
Download
Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 2"
| Product Name |
Eaton Crouse-Hinds series rigid conduit coupling
|
| Catalog Number |
RC200
|
| UPC |
662277006774
|
| Product Length/Depth |
5.76 in
|
| Product Height |
1.15 in
|
| Product Width |
4.05 in
|
| Product Weight |
0.69 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Steel
|
| Conduit type |
Rigid/IMC
|
| Trade size |
2"
|
| Style |
Rigid
|