Download document () of 20

RD70

Eaton Crouse-Hinds series Champ HID luminaires reflector, Krydon fiberglass-reinforced polyester, Dome, Used with VMV series luminaires, 50-175W

General specifications

Product Name
Eaton Crouse-Hinds series Champ HID luminaires reflector
Catalog Number
RD70
UPC
782274589381
Product Length/Depth
24 in
Product Height
7.75 in
Product Width
17 in
Product Weight
3.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Krydon fiberglass-reinforced polyester
Reflector type
Dome
Used with
VMV series luminaires
Wattage
50-175W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.