Download document () of 20
We make what matters work*

REC43

Eaton Crouse-Hinds series REC reducer, Rigid/IMC, End 1: 1-1/4" NPT, End 2: 1" NPT, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series REC reducer
Catalog Number
REC43
UPC
782274593005
Product Length/Depth
2.19 in
Product Height
2.31 in
Product Width
2.38 in
Product Weight
0.99 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
End 1 Size
1-1/4"
End 1 Type
NPT
End 2 Size
1"
End 2 Type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.