Download document () of 20
We make what matters work*

RL1011-100-R

Eaton RL1011 inductor, 10.26 uH, 3.6 A Irms, 4.67 A ISAT, 29 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.

General specifications

Product Name
Eaton RL1011 inductor
Catalog Number
RL1011-100-R
UPC
051712497756
Product Length/Depth
9.5 mm
Product Height
10.5 mm
Product Width
9.5 mm
Product Weight
2.5 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
3.6 A
ISAT
4.67 A
Package Quantity
800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
29 mΩ
Series
RL1011

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us