Download document () of 20

RS32LOCK

Eaton Bussmann series low voltage British standard Red spot padlockable inserts, 32A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS32LOCK
UPC
051712418959
EAN
5027590331739
Product Length/Depth
94 mm
Product Height
36 mm
Product Width
24 mm
Product Weight
21.8 g
Compliances
Contact factory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866