Download document () of 20
We make what matters work*

RSS1

Eaton Crouse-Hinds series RSS junction box, 4-1/2" x 4-1/2" x 4", Feraloy iron alloy, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series RSS junction box
Catalog Number
RSS1
UPC
782274599205
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
4 in
Product Weight
10.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Enclosure size
4-1/2" x 4-1/2" x 4"
Material
Feraloy iron alloy
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.