Download document () of 20
We make what matters work*

RT2RSEO400WLS1HIP

Eaton RoundTech Medium Recessed Safety eFocus WLS 400 lm MNM 1H IP65

General specifications

Product Name
Eaton RoundTech MRSEO recessed emergency luminaire
Catalog Number
RT2RSEO400WLS1HIP
EAN
3660191822231
Product Length/Depth
220 mm
Product Height
58 mm
Product Width
195 mm
Product Weight
0.3 kg
Certifications
CE

Product specifications

Battery quality
Lithium-ion
Protection class
II
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.61
With remote switch connection
No
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
1.1 W
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
45 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Built-in
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Other
Pictogram included
No
Built-in Length
200 mm
Built-in Width
110 mm
Built-in height/depth
200 mm
Built-in Diameter
64 mm
Number Of Poles (Numeric)
3
Outer diameter
110 mm
Impact strength
IK05
Rated Luminous Flux Acc. IEC 62722-2-1
400 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Focal lens
Function
Escape route lighting
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
60 lm
Number of lighting heads
1
Product branding
Eaton
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Automatic self test
Emergency power supply system
Peripheral (individual battery)
Power consumption in emergency mode
1.1 W
Type of lithium-ion battery
Lithium iron phosphate (LiFePO4)
With heating element for battery
No
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
400 lm
Connectable conductor cross section - max
2.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.