Knowledge Search
Download document () of 20
We make what matters work*

RTU

Fuse-holder kit, low voltage, 32 A, AC 550 V, BS88/F1, 3P + neutral, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RTU
EAN
5027590024211
Product Length/Depth
228 mm
Product Height
60 mm
Product Width
150 mm
Product Weight
452 g
Compliances
CE
RoHS Compliant
Certifications
BS88

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866