Fuse accessory, Fuse-holder, low voltage, 20 A, AC 550 V, BS88/E1, 1P, BS, front connected, black, fuse-link SSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
SC20H
|
| UPC |
051712419390
|
| EAN |
5027590508537
|
| Product Length/Depth |
47 mm
|
| Product Height |
71 mm
|
| Product Width |
25 mm
|
| Product Weight |
86.7 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
20 A
|
| Voltage rating at AC |
550 V a.c.
|
| Model |
Safeclip
|
| Connection |
Front Connected
|
| Number of poles |
Single-pole
|
| Fuse type |
SSD
|
Support from Eaton
Commercial support
Phone: 0800-00-32866