Knowledge Search
Download document () of 20
We make what matters work*

SC20P
SAFECLIP 20A BACK STUD CONNECTED BLACK

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 550 V, BS88/E1, 1P, BS, back stud connected, black, fuse-link SSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC20P
UPC
051712419420
EAN
5027590508810
Product Length/Depth
87 mm
Product Height
71 mm
Product Width
25 mm
Product Weight
96.7 g
Compliances
Contact factory

Electrical data

Amperage Rating
20 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeclip
Connection
Back stud connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
SSD

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866