Knowledge Search
Download document () of 20
We make what matters work*

SC32PWH
SAFECLIP 32A BACK STUD CONNECTED WHITE

Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, back stud connected, white, fuse-link NSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC32PWH
UPC
051712419536
EAN
5027590509381
Product Length/Depth
81 mm
Product Height
87 mm
Product Width
25 mm
Product Weight
138.9 g
Compliances
Contact factory

Electrical data

Amperage Rating
32 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeclip
Connection
Back stud connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
NSD

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866